IESNA:LM-63-2002
[TEST]P1390613
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA6C-940-U-LBC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1050mA 6xLight Square PACKAGE 90CRI 4000K FIXTURE w/ LEFT CORNER BACKLIGHT CONTROL
[LAMP] (84) 4000K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.32A 278.3W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]4000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]18858.3
TILT=NONE
84 -1 1 38 41 1 1 1.5000 1.0000 0.0000
1.000 1 278.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 185 195 
 205 215 225 235 245 255 265 270 275 285 295 305 315 325 335 345 355 360 
69.6 92.8 98.6 104.4 110.2 121.8 133.4 145.0 156.6 174.0 197.2 232.0 295.8 365.4 371.2 365.4 371.2 411.9 568.5 933.9 1270.4 1473.4 1496.6 1427.0 
1398.0 1015.1 823.7 707.7 643.9 580.1 516.3 435.1 278.4 127.6 52.2 5.8 0.0 0.0 
69.6 92.8 98.6 110.2 116.0 133.4 145.0 168.2 185.6 220.4 301.6 458.3 690.3 823.7 922.3 1055.7 1270.4 1734.4 2842.4 4704.4 6862.3 7355.4 
6607.1 5545.5 5249.7 4217.2 3074.4 2181.1 1502.4 1067.3 759.9 574.3 272.6 145.0 52.2 5.8 0.0 0.0 
69.6 92.8 98.6 110.2 127.6 145.0 168.2 220.4 336.4 736.7 1398.0 2221.7 2964.2 3787.9 4600.0 5475.9 6531.7 8677.9 13631.8 19571.8 
22872.4 23359.7 22466.3 21567.2 21271.4 20575.3 19270.1 16491.6 11584.1 6560.7 3161.4 1212.4 377.0 191.4 63.8 5.8 0.0 0.0 
69.6 87.0 92.8 110.2 133.4 156.6 203.0 307.4 754.1 2094.1 3683.5 5226.5 6862.3 8039.9 9339.2 10586.4 12935.7 18249.2 25088.3 
31370.5 33418.2 34015.7 34160.7 34903.2 35141.0 35367.2 32548.1 25703.2 19420.9 13498.4 9200.0 2674.2 748.3 214.6 46.4 5.8 0.0 
0.0 
69.6 81.2 92.8 110.2 133.4 162.4 220.4 429.3 1305.2 3393.4 5893.6 7883.2 9461.0 11004.0 12889.3 14977.6 18759.7 26480.5 37269.9 
42740.0 44567.2 44926.9 46382.9 47943.3 48041.9 46336.5 40338.5 32449.4 25111.5 20441.9 13405.6 4153.3 1369.0 290.0 58.0 5.8 0.0 
0.0 
69.6 75.4 87.0 104.4 133.4 162.4 237.8 464.1 1699.6 4298.4 7059.5 8869.4 10435.6 12349.8 14472.9 17089.0 21880.5 30935.5 42177.3 
47560.4 49886.5 51185.9 53587.4 54765.0 54625.8 51824.0 44578.8 35500.6 29833.3 24340.0 14803.5 5806.6 1850.4 284.2 58.0 0.0 
0.0 0.0 
69.6 69.6 81.2 98.6 127.6 156.6 214.6 429.3 1467.6 3666.1 5986.4 7923.8 9356.6 10748.8 12558.6 14722.3 18318.8 25749.6 36324.4 
42061.3 43586.9 43917.6 45106.7 46313.3 46440.9 44428.0 38499.6 31271.9 24699.6 19879.2 13185.1 4321.6 1867.8 388.7 52.2 0.0 0.0 
0.0 
69.6 69.6 81.2 98.6 121.8 150.8 191.4 313.2 870.1 2140.5 3845.9 5441.1 6902.9 7941.2 8997.0 10197.7 12106.2 17164.4 24792.4 
30807.8 32780.1 33191.9 33342.8 33899.6 34160.7 34189.7 31063.1 25018.7 18713.3 13614.4 9217.4 2964.2 1136.9 284.2 40.6 0.0 0.0 
0.0 
69.6 69.6 81.2 92.8 110.2 133.4 156.6 203.0 330.6 817.9 1531.4 2372.5 3132.4 3816.9 4594.2 5423.7 6363.4 8567.7 13283.7 19792.2 
22947.8 23336.5 22269.1 21288.8 20981.3 19977.8 18463.8 15035.6 10847.4 6537.5 3347.0 1357.4 452.5 214.6 63.8 0.0 0.0 0.0 
69.6 63.8 75.4 87.0 98.6 110.2 133.4 145.0 168.2 214.6 313.2 504.7 713.5 829.5 939.7 1113.7 1369.0 1775.0 2720.6 4936.4 7245.1 7691.8 
6653.5 5452.7 5226.5 3956.1 2871.4 1908.4 1282.0 974.5 788.9 626.5 336.4 156.6 46.4 0.0 0.0 0.0 
69.6 63.8 69.6 81.2 92.8 104.4 116.0 127.6 139.2 156.6 179.8 220.4 295.8 365.4 365.4 359.6 377.0 411.9 516.3 933.9 1461.8 1589.4 1432.8 1253.0 
1212.4 910.7 742.5 655.5 609.1 585.9 545.3 487.3 353.8 139.2 40.6 0.0 0.0 0.0 
69.6 63.8 69.6 75.4 87.0 98.6 104.4 116.0 116.0 127.6 139.2 156.6 168.2 203.0 214.6 208.8 185.6 179.8 185.6 191.4 197.2 220.4 255.2 284.2 284.2 330.6 
365.4 388.7 406.1 400.3 394.5 348.0 295.8 168.2 40.6 0.0 0.0 0.0 
69.6 58.0 63.8 69.6 75.4 81.2 87.0 87.0 87.0 92.8 92.8 98.6 104.4 104.4 104.4 110.2 110.2 116.0 110.2 104.4 104.4 104.4 104.4 104.4 110.2 127.6 
145.0 150.8 156.6 168.2 197.2 226.2 220.4 174.0 63.8 0.0 0.0 0.0 
69.6 58.0 58.0 63.8 63.8 63.8 69.6 69.6 69.6 69.6 69.6 75.4 69.6 69.6 69.6 69.6 69.6 69.6 75.4 75.4 81.2 81.2 81.2 87.0 87.0 98.6 
116.0 127.6 133.4 133.4 121.8 104.4 98.6 81.2 46.4 0.0 0.0 0.0 
69.6 52.2 52.2 52.2 52.2 58.0 52.2 52.2 52.2 52.2 52.2 52.2 52.2 52.2 46.4 46.4 46.4 46.4 46.4 40.6 46.4 52.2 63.8 69.6 69.6 75.4 69.6 58.0 52.2 40.6 34.8 29.0 17.4 5.8 0.0 
0.0 0.0 0.0 
69.6 52.2 46.4 46.4 46.4 46.4 46.4 40.6 40.6 40.6 34.8 34.8 29.0 29.0 23.2 23.2 17.4 23.2 29.0 34.8 29.0 17.4 11.6 5.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.6 52.2 46.4 46.4 40.6 40.6 40.6 34.8 34.8 29.0 23.2 17.4 11.6 11.6 5.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.6 46.4 40.6 40.6 34.8 34.8 34.8 29.0 29.0 17.4 11.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.6 46.4 40.6 34.8 29.0 29.0 23.2 23.2 11.6 5.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.6 46.4 34.8 29.0 23.2 23.2 17.4 11.6 5.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.6 40.6 34.8 29.0 23.2 23.2 17.4 11.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.6 40.6 34.8 29.0 23.2 17.4 11.6 5.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.6 40.6 34.8 23.2 17.4 11.6 5.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.6 40.6 29.0 23.2 17.4 11.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.6 40.6 29.0 23.2 17.4 11.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.6 40.6 29.0 23.2 17.4 5.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.6 46.4 34.8 29.0 17.4 11.6 5.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.6 52.2 40.6 34.8 29.0 17.4 11.6 5.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.6 63.8 52.2 46.4 40.6 34.8 29.0 17.4 11.6 5.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
69.6 75.4 69.6 63.8 58.0 52.2 46.4 40.6 34.8 23.2 17.4 11.6 11.6 5.8 5.8 5.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
69.6 81.2 75.4 69.6 63.8 58.0 58.0 52.2 40.6 34.8 23.2 23.2 17.4 17.4 11.6 11.6 11.6 5.8 5.8 5.8 5.8 5.8 5.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.8 5.8 5.8 0.0 
0.0 0.0 
69.6 87.0 81.2 75.4 69.6 69.6 63.8 58.0 52.2 40.6 34.8 29.0 23.2 23.2 17.4 17.4 17.4 11.6 11.6 11.6 11.6 11.6 11.6 5.8 5.8 5.8 5.8 5.8 5.8 5.8 5.8 5.8 5.8 11.6 11.6 
5.8 5.8 0.0 
69.6 92.8 87.0 81.2 81.2 75.4 75.4 75.4 63.8 58.0 46.4 40.6 40.6 34.8 29.0 29.0 23.2 23.2 23.2 23.2 23.2 17.4 17.4 17.4 11.6 11.6 11.6 11.6 11.6 11.6 11.6 17.4 17.4 17.4 
17.4 17.4 17.4 0.0 
69.6 92.8 87.0 87.0 87.0 81.2 81.2 81.2 75.4 69.6 63.8 52.2 46.4 46.4 40.6 40.6 34.8 34.8 34.8 34.8 29.0 23.2 23.2 17.4 17.4 17.4 17.4 17.4 17.4 17.4 17.4 17.4 17.4 17.4 
17.4 17.4 17.4 0.0 
69.6 87.0 81.2 81.2 81.2 81.2 81.2 81.2 81.2 69.6 63.8 58.0 58.0 52.2 52.2 46.4 46.4 46.4 46.4 40.6 40.6 34.8 29.0 23.2 23.2 17.4 17.4 17.4 17.4 17.4 17.4 17.4 17.4 
17.4 17.4 17.4 17.4 0.0 
69.6 87.0 81.2 81.2 75.4 75.4 75.4 69.6 69.6 69.6 63.8 63.8 63.8 58.0 58.0 58.0 58.0 58.0 63.8 69.6 63.8 52.2 46.4 40.6 40.6 34.8 34.8 29.0 29.0 
34.8 29.0 23.2 17.4 17.4 11.6 11.6 11.6 0.0 
69.6 81.2 81.2 75.4 75.4 75.4 75.4 75.4 69.6 69.6 69.6 69.6 69.6 69.6 69.6 75.4 75.4 75.4 75.4 75.4 75.4 81.2 92.8 104.4 110.2 110.2 
98.6 87.0 81.2 69.6 63.8 58.0 52.2 34.8 23.2 11.6 5.8 0.0 
69.6 87.0 81.2 81.2 81.2 81.2 87.0 81.2 81.2 81.2 87.0 87.0 87.0 87.0 87.0 92.8 92.8 98.6 98.6 104.4 104.4 110.2 110.2 116.0 116.0 127.6 
145.0 156.6 156.6 150.8 145.0 133.4 127.6 110.2 69.6 11.6 5.8 0.0 
69.6 87.0 92.8 92.8 92.8 98.6 98.6 104.4 104.4 104.4 110.2 116.0 116.0 116.0 121.8 127.6 133.4 139.2 133.4 127.6 121.8 127.6 127.6 133.4 139.2 162.4 
179.8 185.6 197.2 208.8 237.8 266.8 255.2 208.8 75.4 11.6 0.0 0.0 
69.6 92.8 98.6 98.6 104.4 116.0 121.8 127.6 133.4 145.0 156.6 168.2 185.6 214.6 232.0 220.4 208.8 203.0 203.0 214.6 220.4 243.6 307.4 324.8 330.6 365.4 
388.7 400.3 406.1 388.7 371.2 336.4 278.4 150.8 58.0 5.8 0.0 0.0 
69.6 92.8 98.6 104.4 110.2 121.8 133.4 145.0 156.6 174.0 197.2 232.0 295.8 365.4 371.2 365.4 371.2 411.9 568.5 933.9 1270.4 1473.4 1496.6 1427.0 
1398.0 1015.1 823.7 707.7 643.9 580.1 516.3 435.1 278.4 127.6 52.2 5.8 0.0 0.0 
